Fostering Workplace Diversity
Basic Approach and Policy
DE&I (Diversity, Equity & Inclusion)
In 2021, Nabtesco made a statement about its approach to ensuring diversity in the workplace.
Approach to Ensuring Diversity in the Workforce
As a precondition to enhance the sustainability of society and companies alike, it is necessary to innovate continuously. In order to innovate in this age of VUCA, which is characterized by the intensification of global competition and progress of IT, it is important to accept and fuse together a range of values.
We have since been proactively creating an environment where diverse talent can thrive by promoting women in the workplace, developing digital and global talent, leveraging the experience and expertise of senior employees, and implementing other measures regardless of attributes such as age, gender, nationality and desired form of employment. Through these efforts we are striving to provide them with jobs that they can perform with high motivation, demonstrating their respective abilities to the fullest. To this end, we are committed to improving our workplace environment and providing our managers with the education they need.
In order to achieve “Innovation in Action,” as upheld in our long-term vision for 2030, we will promote human resource-related measures, thereby helping diverse employees enjoy and be excited about taking on challenges as part of their work.
Performance Data
Key Diversity Indicators
| Indicator | Non-consolidated (%) | Consolidated (%) | |
|---|---|---|---|
| Non-Japanese employee ratios | Ratio of non-Japanese employees to the total workforce | 2.7 | 38.8 |
| Ratio of non-Japanese managers | 0.3 | 32.1 | |
| Ratio of non-Japanese new graduate career-track hires to total new graduate career-track hires | 21.4 | - | |
| Female employee ratios | Ratio of female employees to the total workforce | 12.1 | 17.2 |
| Ratio of female managers | 3.8 | 8.1 | |
| Ratio of female new graduate career-track hires to total new graduate career-track hires | 17.9 | - | |
| Fulfillment ratio of digital / DX talent | Ratio of certified DX planners | 9.9 | - |
For details, please refer to the Social Data section of the ESG Data.
Measures
Active Employment of Non-Japanese Nationals
The Group operates in 18 countries and regions across the world and have 64 bases globally, where a total of about 8,400 employees are working. In the global enterprise, about 3,300 employees (or about 39% of all Nabtesco Group employees) are non-Japanese, who have diverse backgrounds. We are fostering the localization of our overseas Group companies and working to secure the talent necessary for our global operations. We will continue our efforts to secure diverse talent equipped with the various experiences, cultures, and values essential for international operations. At the same time, we will promote the development of an organizational structure that supports global business growth and value creation, where diverse talent can leverage each other's strengths.
- *The calculation scope covers Nabtesco consolidated. The figures are based on the human resources data.
In particular, we believe that non-Japanese employees bring fresh perspectives rooted in diverse cultural backgrounds, values, and experiences, generating new ideas and insights within the organization. At the same time, they serve as a catalyst for employees to respect diverse values and reexamine their own working styles and mindsets. Assuming communication in Japanese, we are actively recruiting not only talented individuals with advanced expertise and skills, but also those who think for themselves, take proactive action, and drive results while engaging those around them.
For new graduates employed by Nabtesco as career-track employees in and after 2023, the company has set the target of increasing the proportion of non-Japanese nationals to 20%. For managerial positions, it has set the target of increasing the proportion of non-Japanese nationals to 2% by 2030. In order to attain these targets, we will proactively recruit non-Japanese nationals while supporting our existing non-Japanese employees in their career development allowing each individual to fully demonstrate their capabilities.
Breakdown of Non-Japanese Employees
| 2025 | |
|---|---|
| China | 39 |
| Republic of Korea | 14 |
| Vietnam | 2 |
| Brazil | 1 |
| Czech Republic | 1 |
| The Philippines | 1 |
| Jordan | 1 |
| Total | 59 |
- *As of December 31, 2025
- *The calculation scope covers only Nabtesco Corporation. The figures are based on the human resources data.
- *Employees from Hong Kong and Taiwan are counted as Chinese citizens.
Total Number of New Graduates Employed by the Company as Career-Track Employees and Percentage of Non-Japanese Nationals in Managerial Positions
| 2021 | 2022 | 2023 | 2024 | 2025 | |
|---|---|---|---|---|---|
| Total number of newly recruited main career track employees (persons) | 23 | 26 | 33 | 42 | 28 |
| Number of non-Japanese nationals (persons) | 1 | 5 | 5 | 8 | 6 |
| Percentage of non-Japanese nationals (%) | 4.3 | 20.8 | 15.2 | 19.0 | 21.4 |
| Number of employees in managerial positions (persons) | 367 | 321 | 337 | 328 | 312 |
| Number of non-Japanese managerial positions (persons) | 6 | 4 | 3 | 2 | 1 |
| Ratio of non-Japanese managerial positions (%) | 1.7 | 1.6 | 0.9 | 0.6 | 0.3 |
- *The calculation scope covers only Nabtesco Corporation. The figures are based on the human resources data.
- *Since newly-recruited non-Japanese nationals could not come to Japan in FY2020 due to the effects of COVID-19 and joined the Company in FY2021, they are included in the figures for FY2021.
Advancing Empowerment of Women
Nabtesco are developing proactive recruitment activities by setting the target of increasing the proportion of women among new graduates hired as career-track employees to 30% in and after 2023. However, women account for a very small percentage of the total number of university students who major in mechanical engineering, electrical/electronic engineering, and information science, who are our primary recruitment targets.
To attract more female engineering students as a B-to-B machinery manufacturer, we thus need to increase our public profile and differentiate ourselves from our competitors. We also need to provide students with detailed information on work that is consistent with their desired careers at the company.
To meet this requirement, we are holding events targeting these female students, not limited to job seekers, as early as possible and provide them with more opportunities to interact with our employees. Through these measures we will help more of these students learn about Nabtesco throughout the year, while also working to increase the comfort levels at our workplaces and giving due consideration to regional characteristics for ongoing recruitment.
Total Number of Newly Recruited Main Career Track Employees (New Graduates) and Percentage of Women
- *The calculation scope covers only Nabtesco Corporation. The figures are based on the human resources data.
Indicators Related to the Empowerment of Women
| Indicator | Non-consolidated (%) | Consolidated (%) |
|---|---|---|
| Ratio of female employees to the total workforce | 12.1 | 17.2 |
| Ratio of female managers to total managers | 3.8 | 8.1 |
| Of which, at the department manager level (including executive officers equivalent to directors) | 0.0 | 6.7 |
| Of which, at the section manager level | 5.0 | 8.9 |
| Ratio of female executive officers to total executive officers | 7.7 | 4.3 |
| Ratio of female managers in revenue-generating divisions | 3.0 | 3.6 |
| Ratio of female employees in STEM (Science, Technology, Engineering, and Mathematics) positions | 4.4 | 7.8 |
Gender Pay Gap
The following table shows the gender pay gap for recent fiscal years. For all workers, both the average and median have remained in the 80% range over the past three years.
- *Note: Figures show the average or median female wage as a percentage of the male wage.
(1)Gender pay gap in annual income
(Unit: %)
□Over 80%(Small Gap) ■80% or less(Medium Gap) ■50% or less(Large Gap)
| Classification | Items | 2023 | 2024 | 2025 |
|---|---|---|---|---|
| All workers | Average | 80.6 | 81.8 | 80.1 |
| Median | 84.4 | 86.3 | 82.6 | |
| Regular workers | Average | 82.7 | 83.2 | 80.8 |
| Median | 86.1 | 87.3 | 83.8 | |
| Non-regular workers | Average | 70.5 | 78.9 | 80.3 |
| Median | 70.6 | 85.0 | 85.5 |
(2)Gender pay gap in monthly salary
| Classification | Items | 2023 | 2024 | 2025 |
|---|---|---|---|---|
| All workers | Average | 82.7 | 84.0 | 81.7 |
| Median | 82.7 | 85.3 | 82.1 | |
| Regular workers | Average | 84.6 | 84.9 | 81.7 |
| Median | 84.4 | 86.2 | 83.5 | |
| Non-regular workers | Average | 82.5 | 90.6 | 91.1 |
| Median | 79.0 | 95.0 | 90.8 |
(3)Gender pay gap in bonus
| Classification | Items | 2023 | 2024 | 2025 |
|---|---|---|---|---|
| All workers | Average | 75.0 | 76.3 | 75.8 |
| Median | 89.5 | 89.0 | 84.2 | |
| Regular workers | Average | 77.9 | 78.4 | 78.2 |
| Median | 91.1 | 90.9 | 85.0 | |
| Non-regular workers | Average | 37.9 | 50.6 | 50.0 |
| Median | 42.6 | 56.1 | 67.3 |
- *Targeted period: January 1 to December 31
- *Regular workers: Managers and regular employees
- *Non-regular workers: Part-timers and fixed-term workers including reemployed retirees
-
*Annual income: Include basic pay, overtime allowance and other allowances and bonuses but exclude retirement and commuting allowances.
Salaries of expatriates are calculated based on the amounts that they would receive if working in Japan, and the salaries of part-timers among non-regular employees are calculated based on the amounts that they would receive if working full time. - *Scope of calculation: Nabtesco on a non-consolidated basis and calculated based on its human resources data.
[Analysis Results: Gender Pay Gap]
An analysis of the gender pay gap by attribute and wage component revealed a certain gender disparity in base pay. It also became clear that the primary cause of this disparity is not a difference in remuneration for the same role, but rather a difference in grade distribution, where more men occupy senior management and higher grades. Furthermore, given that gender differences are also observed in variable compensation such as overtime pay, we recognize the possibility of unconscious bias in providing challenging or high-load work opportunities and in placement/assignments. Following the transition to a role-based HR system in FY2025—which reduced seniority-based elements and shifted toward compensation corresponding to roles—the gender gap temporarily widened in the first year of implementation. Under this role-based HR system, we will thoroughly link roles with compensation, and promote the planned development and appointment of female managers and managerial candidates through the provision of fair opportunities, diversity training, and the enhancement of evaluation capabilities, thereby working to correct the gender pay gap.
Action Plan Based on the Act on the Promotion of Women’s Active Engagement in Professional Life
In consideration of the need to foster women’s empowerment and from the viewpoint of career development and work style reforms, we deem it crucial to provide workers with opportunities to fulfill their potential and truly thrive regardless of gender and to foster measures to support them in maintaining a good work-life balance.
Accordingly, based on the Act on the Promotion of Women’s Active Engagement in Professional Life (enforced on April 1, 2016), we formulated a new four-year action plan to start from April 2023 and will work to achieve the goals set therein.
Our Action Plan Set Based on the Act on the Promotion of Women’s Active Engagement in Professional Life
| Goal 1 |
Increase the percentage of female managers to 4.1% of the total by the end of the period set for the action plan Measures: Training for female employees, diversity training for managers, and measures to foster career development |
|---|---|
| Goal 2 |
Increase the percentage of male workers who take paternity leave following the birth of their child*1 to 100% of those who are eligible by the end of the period set for the action plan Increase the percentage of male workers who take childcare leave for three or more weeks*2 to 60% of those who are eligible. Measures: Measures to help mitigate workers’ concerns about taking leave and to create an environment that encourages them to take paternity leave |
- *1 The percentage is calculated by including all male workers taking leave under the childcare schemes.
- *2 The period of three or more weeks: Eligible employees are expected to take childcare leave for a total of four weeks, including the paternity leave period of five days to be taken following the birth of a child.
Support for Balancing Work and Childcare/Nursing Care
In order to avoid our employees quitting work due to childcare or nursing care, we are improving and extending systems to support them in balancing work and childcare/nursing care.
In terms of childcare, we are striving to create safe workplaces where employees can balance work and raise a family by providing facilities for breastfeeding and lactation, issuing a Childcare Support Handbook, and establishing a Childcare Support Consultation Desk to help them take childcare leave, and by providing all employees with an e-learning program on childcare leave.
In terms of nursing care, we have a Nursing Care Support Handbook and a leave system that can be taken multiple times within a two-year period, and we also give consideration toward letting employees relocate. Through these support systems, employees can flexibly balance work and nursing care.
Childbirth and childcare Systems
Leave for childbirth and childcare

Workstyle for childbirth and childcare

- *1 Consideration for relocation due to childcare: For transfer to a different location, enough consideration will be given to employees raising their children.
- *2 Work-from-home system: (Until the child graduates from elementary school) Can work at the house of the spouse’s parents/Can work intermittently between 5:00 a.m. to 10:00 p.m.
Support for childbirth and childcare

- *Support for using babysitters service: One discount coupon for babysitting service will be given to each eligible household per day.
- *Leave system for employees whose spouses are transferred overseas: Can be taken for up to three years
Support for nursing care
Leave and days off for nursing care
- Nursing care leave: Up to a total of two years per family member who is in need of long-term care. However, if the number of days taken off by an employee under the system does not exceed 93 days during the two-year period, the employee can take the leave also after the end of the period.
- Days off for nursing care: Can be taken for nursing care up to 10 days per fiscal year (Under the accumulated leave system, eligible employees can take days off as required.)
Work style related to nursing care
- Short working hours: Working hours can be reduced by up to two hours per day.
- Flextime
- Consideration given to nursing care with regard to job transfer: For transfer to a different location, enough consideration will be given to employees who have family members in need of nursing care
Support for nursing care
- Financing by the Kyosaikai employee cooperative society
- Minimum guarantee for bonuses (35% of the standard bonus amount is paid even in the event of a full-period absence due to a leave of absence)
Other support
- 1.Integrated benefits program
- 2.Nabtesco corresponding education program
- 3.Qualification support program
- 4.English/Chinese lessons at each site
- 5.Support for club activities
Advancing Empowerment of Senior Talent
We promote to creating an environment where employees can continuously demonstrate their capabilities and thrive over the long term. As a core initiative, Nabtesco will begin a phased extension of the retirement age starting in 2025, gradually raising it from 60 to 65 by 2033. Through this, we will provide opportunities for employees to remain active as working professionals beyond the age of 60, encouraging their autonomous and continuous growth while significantly improving their lifetime earnings. In parallel with the retirement age extension, we operate a continued employment system to ensure employees can continue to thrive at the company after reaching retirement age. Driven in part by compliance with the revised Pension Act, we maintain a re-employment rate of approximately 80% or higher. Through these efforts, we ensure the reliable transfer of skills and experience cultivated by veteran employees to the next generation, while continuously turning tacit knowledge into explicit knowledge, thereby building up the intangible assets that underpin our technological capabilities.
Re-Employment Rate of Retirees
- *The calculation scope covers only Nabtesco Corporation. The figures are based on the human resources data.
Active Employment of Persons with Disabilities
The Group have made efforts to maintain the employment of people with disabilities. The employment rate of persons with disabilities is above the statutory rate, every year, and in FY2025, we achieved a 2.88% rate of employment. We will make further efforts to continue to achieve the statutory rate and promote the employment of people with disabilities.
Employment Rate of Persons with Disabilities
- *The numbers in FY2016 and later are total sums and year-round numbers of Special Subsidiary Company-applied group companies.
In October 2016, Nabtesco Link Corporation, a Group company founded in July 2015, was approved by the Minister of Health, Labour and Welfare as a Specialized Subsidiary Company that is set forth in the Act on Promotion of the Employment of Persons with Disabilities.
Organization Chart
Since then, Nabtesco Link has promoted the employment of persons with disabilities and made efforts to arrange the working environment to allow employees to work with a sense of purpose. In FY2017, Gifu Prefecture selected Nabtesco Link as one of the model employers for the employment of persons with disabilities in agriculture. Nabtesco Link continues to contribute to creating employment opportunities for persons with disabilities in the Gifu area, thereby fostering coexistence with the local community.
Today, Nabtesco Link’s operations have expanded into a wider range of fields, including industrial businesses and the archive business, which handles document management and digitization. In addition to routine tasks, Nabtesco Link employees engage in diverse functions that support the company’s corporate activities, which expands the range of opportunities for each employee to contribute.
As a result of these efforts, Nabtesco Link continues to welcome new employees, and since its establishment, 18 colleagues have joined the company. None have left, and all continue to play active roles in their respective positions.

A group photo of Nabtesco Link Corporation
Active Employment of Experienced Talent
Nabtesco have also been proactively employing mid-career workers who have high levels expertise and broad experience gained by working for other companies, aiming to increase their number to 30% of newly hired employees. The increasing mobility of the workforce is accelerating competition especially for hiring IT engineers and electrical/electronic technicians. To response this, we will continue our career recruitment using a range of employment methods, including recruitment through referrals, comeback recruitment, and the hiring of freelance workers. We will also pursue the same 30% target for the proportion of mid-career hires in managerial positions.
Number of Mid-Career Hires and their Proportion in Managerial Positions
| 2021 | 2022 | 2023 | 2024 | 2025 | |
|---|---|---|---|---|---|
| Number of employed new graduates (persons) | 82 | 106 | 142 | 144 | 99 |
| Number of employed mid-careers (persons) | 29 | 50 | 61 | 46 | 53 |
| Ratio of employed mid-careers (%) | 35 | 47 | 43 | 32 | 54 |
| Number of employees in managerial positions (persons) | 367 | 314 | 337 | 328 | 312 |
| Number of employed mid-career managerial positions (persons) | 128 | 100 | 107 | 108 | 109 |
| Ratio of employed mid-career managerial positions (%) | 35 | 32 | 32 | 33 | 35 |
Stability of Workforce
Nabtesco compiles annual data on employee turnover by reason for leaving and uses the findings to inform labor management practices and various employee-related initiatives.
The graph on the right shows the overall turnover rates of male and female employees at Nabtesco, including mandatory retirements and other reasons, as well as the resigned for personal reasons rate. While the resigned rate has shown a gradual upward trend in recent years amid increasing labor market mobility, it remains at a relatively low level.
In addition to fostering a comfortable and supportive work environment, Nabtesco is committed to creating a workplace where every employee can find a sense of fulfillment, achieve personal growth, and maximize their potential. We believe these efforts contribute to strong employee retention across the Group.
We have no plans to implement wholesale layoffs or the encouragement of early retirement in FY2025.
Rate of those who resigned for personal reasons
- * The calculation scope covers only Nabtesco Corporation. The figures are based on the human resources data.
-
* In FY2020, we revised the definition of “resignation for personal reasons.”
- : According to the revised definition, “resignation for personal reasons” includes termination of employment due to the death of the person, as a disciplinary punishment imposed by the company and all other reasons excluding those originating from the company.
- : The graph above shows corrected data for FY2019 and before.
- * From FY2022, in addition to regular employees, executive officers, reemployed workers, temporary workers, and temporarily transferred employees are added to the aggregate. As a result, the total turnover rate has fluctuated significantly from the previous year. Note that the data for the previous fiscal years has not been corrected.
Breakdown of Employees who Resigned or Retired (FY2025)(Unit: persons)
| (1)Total number | Retirees among (1) | Those who resigned for reasons related to the company among (1) | Those who resigned for personal reasons among (1) | |
|---|---|---|---|---|
| Managers | 11 | 8 | 0 | 8 |
| General employees |
107 | 21 | 0 | 95 |
| Total | 118 | 29 | 0 | 103 |
- *The number of voluntary resignations of executive officers and those who had been re-employed are excluded. The calculation scope covers only Nabtesco Corporation. The figures are based on the human resources data.
Breakdown of Regular Employees (as of December 31, 2025) (Unit: persons)
|
(1) Number of permanent employee |
Number of managers among (1) |
(2) Number of newly hired employee |
Number of new graduates among (2) |
|
|---|---|---|---|---|
| Male | 1,921 | 300 | 80 | 39 |
| Female | 265 | 12 | 19 | 7 |
| Total | 2,186 | 312 | 99 | 46 |
- *The calculation scope covers only Nabtesco Corporation. The figures are based on the human resources data.
Average Age, Average Length of Service, and Average Annual Salary (as of December 31, 2025)
| Average age (age) | Average length of service (years) | Average annual income (thousands of yen) |
|---|---|---|
| 43.1 | 16.8 | 7,493 |
- *The calculation scope covers only Nabtesco Corporation. The figures are based on the human resources data.
Efforts to Enhance Long-Term Employability
Nabtesco has established a Career Transition Support Program to assist employees who have reached a certain age and length of service and choose to pursue a second career path, such as entrepreneurship or reemployment, of their own accord.
The program provides financial support at the time of retirement, as well as carrier transition support to assist employees with job searches and career development. In addition, employees are granted company-specific paid leave to help them prepare for their career transition.
In recent years, reflecting longer working lives and increasingly diverse career aspirations, Nabtesco has continuously reviewed and enhanced the program, including expanding eligibility and strengthening support measures to better address changes in the social environment and employees’ career needs.
Through these initiatives, we support employees in maintaining and enhancing their long-term employability while enabling a smooth transition to the next stage of their careers.