
Combating Climate Change
Basic Approach and Policy
Countermeasures for Climate Change
The effects of climate change are becoming more serious every year and adverse impacts can be felt right across society, affecting everything from daily life to major economic activities. In order to mitigate such impacts, companies need to implement measures to combat climate change in cooperation with the national government and others. To meet this requirement, the Nabtesco Group is fostering greenhouse gas emissions reduction and energy conservation activities as countermeasures for climate change based on the Group’s management materiality. We have introduced various environment-related incentive systems. Moreover, we are utilizing an environmental information management tool to monitor the entire Group’s energy conservation activities and effectiveness in a quantitative manner for the steady reduction of greenhouse gas emissions.
In 2016, the Nabtesco Group set its previous long-term greenhouse gas emissions reduction target in line with the 2.0 degrees Celsius target of the Paris Agreement*1, an international framework for dealing with climate change. In July 2021, the Nabtesco Group raised its long-term CO2 emissions reduction targets in line with the 1.5 degrees Celsius scenario and made a declaration to be carbon-free by 2050. The Group aims to achieve virtually zero CO2 emissions by 2050 under its new targets aligned with the 1.5 degrees Celsius scenario. These targets have been approved by the Science Based Targets*2 (SBT) Initiative.
The Nabtesco Group supports the initiative implemented by CDP*3 of the UK to reduce the impacts of climate change and greenhouse gas emissions and has been disclosing our climate change-related strategies and amount of GHG emissions to increase the transparency of our measures. Moreover, we expressed our support for the recommendations made to the Financial Stability Board (FSB)*4 by the Task Force on Climate-related Financial Disclosures (TCFD)*5 and are taking relevant measures. In line with the progress of these measures, we will disclose more climate change-related information in accordance with the TCFD’s recommendations.
- *1 An international treaty to curb climate change beyond 2020, which was adopted by multiple nations on December 12, 2015 in Paris, following the 21st Session of the Conference of the Parties to the United Nations Framework Convention on Climate Change (COP21). Under this agreement, the 2 degrees Celsius target was set as an international target to keep the average rise in global temperature to less than 2 degrees Celsius above preindustrial levels. Also, the 1.5 degrees Celsius target was set to encourage the parties to pursue efforts to limit the temperature rise to 1.5 degrees Celsius.
- *2 The Science Based Targets (SBT) is a framework that encourages companies to set their medium-term targets (for five to 15 years ahead) at a level that will enable achievement of the 2°C target. Such targets are certified following a screening by the SBT initiative.
- *3 The CDP is an international non-profit organization. It urges companies that boast the world’s top-ranked total market value to disclose their climate change strategies and greenhouse gas emissions levels. Based on the information disclosed, the CDP annually evaluates the companies and announces their scores to the public.
- *4 A body consisting of central banks in major countries, financial regulatory authorities and other principal institutions. The FSB acts as a facilitator of cooperation among authorities that take measures against vulnerabilities in and stabilize financial systems.
- *5 Established in December 2015 by FSB. The TCFD recommends that companies analyze the risks and opportunities associated with climate change and reflect the results in their financial information.
Governance
Nabtesco Corporation's Board of Directors determines and supervises our strategies, basic policies, and the execution of important operations by sharing information through reports on important issues. Regarding climate change, the director in charge of production innovation serves as supervisor and the director in charge of environmental security reports on the progress toward the CO2 emission reduction goal and the status of major environmental facility investments.
Under the guidance and supervision by the Board of Directors, the President and CEO (hereinafter, "CEO") establishes Nabtesco Group's environmental philosophy, environmental action guidelines, and long-term goals. At the Board of Executive Officers (composed of the CEO and executive officers), the director in charge of environmental security reports the status of CO2 emissions at internal companies and main group companies. If there is a gap between the current status and the goal, we identify the causes and take measures accordingly. If any item under discussion or report is deemed to affect our business, the CEO determines appropriate measures and reflects them in our business strategies.
As a promoting organization under the direct control of the CEO that is involved in Environment, Safety, and Health (ESH) management, Nabtesco has established the ESH Committee with jurisdiction over the entire Nabtesco Group. The CEO appoints the chairperson and members of the ESH Committee from our officers, including members of the Board of Directors. The chairperson of the ESH Committee collects important information on the environment, safety, and health, including climate change-related risks and opportunities, from our companies and group companies. The chairperson also visits each site to carry out ESH audits and company-wide energy conservation meetings, etc. The ESH Committee uses the results of this monitoring to evaluate importance and deliberate measures for any issues deemed to be important.
Meeting | Climate change-related agenda |
---|---|
Board of Directors meeting |
|
Meeting of executive officers |
|
ESH Committee meeting |
|
Strategies (Risks and Opportunities)
In order to identify and manage the possible impact of climate change on our business activities, we are analyzing the risks and opportunities across the entire supply chain, including our business partners and customers, using multiple scenarios developed by external parties about temperature rises, including the “below 2 degrees Celsius” scenario.
When the result of the audits by the ESH Committee shows that any issues (risks or opportunities) associated with climate change have an important effect on our business, they are reflected to our business strategies by the determination of the CEO.
The Nabtesco Group identifies “Countermeasures for climate change” as one of the management materiality issues which is the important challenges for the achievement of our long-term vision. The Management Materiality Committee collaborates with the ESH committee and other relevant committees to regularly evaluate these issues. Activities are discussed and determined by the Management Committee and reported to the Board of Directors.
In the future, the following risks are anticipated depending on requests from the market or customers: increase of carbon prices, increase of operating costs due to the purchase of electricity from renewable sources, increase of capital expenditures for the introduction of power generation equipment, etc. using renewable resources and the increase of R&D costs for energy-saving product development. There are also physical risks such as business interruption due to damaged infrastructure or unstable electric power supply caused by wind or water disaster.
On the other hand, the following opportunities are also expected: new business opportunities from the establishment of new laws and regulations (e.g. the energy-efficiency labeling system becoming obligatory) and the expansion of opportunities for the Maintenance, Repair, Overhaul (MRO) business, etc. due to a change in consumers' preferences for longer product lives to reduce CO2 emissions as their awareness of climate change increases.
Going forward, Nabtesco Corporation will continue to strive to identify risks and opportunities associated with the environment and make efforts to take measures to address the risks and realize the opportunities, including the further promotion of energy conservation activities.
Initiatives for the transition to a carbon-free society
The Nabtesco Group has set medium-and long-term targets (SBT: Science Based Targets) for reducing CO2 emissions, based on scientific evidence, in order to realize a carbon-free society. To achieve these targets, we have established measures to reduce CO2 emissions through energy conservation, energy creation and renewable energy procurement in the short, medium and long terms, while formulating a plan to gradually reduce CO2 emissions.
Under the Medium-Term Management Plan (2025-2027), we have allocated approximately ¥11 billion for environmental investments. Furthermore, under this plan, we are promoting energy conservation and creation through environmental facilities, aiming to achieve zero CO2 emissions (carbon-free) by 2050.
Beyond reducing CO2 emissions in our own operations, we have implemented various systems and initiatives throughout our value chain. Globally, we promote energy conservation activities and install highly efficient facilities at each production site. We also utilize the latest environmental technologies for constructing and renovating factory buildings. Furthermore, we engage in various energy-creating activities, including solar power generation, and procure renewable energy (through certificate purchases) to monitor progress.
Moreover, we have introduced a Certification System for Energy-Saving Products to encourage the development of decarbonization products and services. We also established an Energy Conservation Activity Award System to incentivize decarbonization efforts during production. Additionally, we support our suppliers in setting voluntary targets for reducing CO2 emissions.
Measures taken in line with the TCFD’s recommendations: Results of risk assessment (Scenario we referred to: IEA450/IEA NZE 2050/RCP2.6/RCP8.5)

*As for impact, we classified the size into “Large,” “Medium” and “Small” based on the frequency of occurrence and financial impact.
- :Frequency of occurrence: Occurs frequently/Has occurred/May occur/May not occur/Will never occur
- :Financial impact: Serious (¥5 billion or more)/Large (¥2.5 billion to ¥5 billion)/Medium (¥500 million to ¥2.5 billion)/Minor (¥100 million to ¥500 million)/Very minor (Less than ¥100 million)
Risk Management
The ESH Committee collects important information related to risks and opportunities associated with climate change from the companies and group companies and evaluates whether or not they have a significant impact on our business activities and discusses measures for issues that are determined to be important. They evaluate and prioritize possible amount of financial impact and probability or feasibility. The ESH Committee draws up and discusses the measures to address highly probable risks on a preferential basis, regardless of their impact. In addition to climate change, the ESH Committee evaluates water resources and biodiversity conservation, waste, chemical substances, and employees' safety and health.
Indicators and Goals
The Nabtesco Group's long-term CO2 emissions reduction targets are to reduce the emissions of the entire Nabtesco Group by 63% as of FY2030 and by 100% as of FY2050 (base year: 2015, certified to SBT 1.5). The cumulative results through FY2024 show a 29% reduction, indicating a steady pace in line with achieving the target.
Long-term emissions reduction targets (SBTi-certified: 1.5°C-aligned short-term target /Scope1+2)
FY2015 (Baseline year) |
FY2030 (Down 63%) |
FY2050 (Down 100%) |
|
---|---|---|---|
Global emissions (t-CO2) | 54,803 | 20,277 | 0 |
In addition, we are expanding activities from our company alone to our suppliers as well. Of the greenhouse gas emissions from the entire supply chain, the percentage of emissions from purchased goods and services (category 1 of Scope 3 emissions) is high, making it essential for our suppliers to take initiatives to reduce their greenhouse gas emissions. In response, we conduct a survey of our main suppliers (the top suppliers constituting 70% of annual purchases) to see if they have set voluntary targets to reduce their greenhouse gas emissions. As of FY2024, 63% of our main suppliers have set voluntary targets to reduce their greenhouse gas emissions and begun to take initiatives to achieve these targets. We will provide support so that all of our main suppliers set voluntary reduction targets by 2025.
Measures
Targets and Results for the Fiscal Year
Under the medium-term management plan for FY2022 to FY2024, we set the target of reducing our 2 emissions by 25% relative to the 2015 level, while making efforts to boost sales. In FY2024, we conducted energy conservation activities including those to increase the energy efficiency of air conditioning and lighting equipment and the updating of transformer equipment. As a result, 2 emissions from the Nabtesco Group came to 40,992 tons against the target of 38,936 tons, and we achieved a 29% emissions reduction relative to 2015. Going forward, we will continue to conduct such energy-saving efforts.
The Nabtesco Group has been fostering energy conservation activities to achieve the long-term reduction targets, including improving the efficiency of its production and air-conditioning equipment and utilizing energy monitoring systems. Although our production volume will further increase in line with our business growth, we make it a rule to make each of our new plants in Japan and overseas at least 40% more energy efficient compared to our existing plants. We will also apply the energy-saving technologies and know-how adopted for our new plants to our existing plants in and outside Japan, thereby reducing the CO2 emissions of the Group as a whole.
Targets and Results (Scope1+2)
Item (Global) | FY2024 Targets | FY2024 Results | Status |
---|---|---|---|
Total CO2 emissions |
40,992 | 38,936 | Achieved |
Per unit of sales(t-CO2 / million yen) |
0.179 | 0.120 | Achieved |
-
* The calculation policy and standards comply with the Act on the Regional Use of Energy and the Act on the Promotion of Global Warming Countermeasures, and are aligned with the internal Guidelines on the Management of Environmental Information.
The calculation period covers January to December 2024.
The actual emissions factor is a CO2 conversion factor for each business, which is published by the Ministry of the Environment each fiscal year. For the calculation scope, please refer to “Scope of Environment and Other Data (Excel 21.5 KB).”
The Amount of CO2 Emissions [Global] and CO2 Emissions per Unit of Sales
Calculation of Scope 3 Emissions
The Nabtesco Group calculates greenhouse gas emissions from the entire supply chain with a view to identifying and effectively reducing the environmental impact of our business activities as a whole. The calculation results of the past five years are as shown below.
Emissions from the entire supply chain(Unit: t-CO2)
Classification | FY2020 | FY2021 | FY2022 | FY2023 | FY2024 |
---|---|---|---|---|---|
Direct emissions (Scope 1) | 4,491 | 4,061 | 3,893 | 4,929 | 4,173 |
Indirect emissions through the use of electricity and others (Scope 2) | 48,073 | 41,021 | 43,140 | 38,495 | 34,763 |
Emissions from the supply chain (Scope 3) | 819,726 | 957,099 | 934,968 | 1,074,907 | 1,070,037 |
-
* The calculation policy and standards comply with the Act on the Regional Use of Energy and the Act on the Promotion of Global Warming Countermeasures, and are aligned with the internal Guidelines on the Management of Environmental Information.
For the calculation scope, please refer to “ Scope of Environment and Other Data (Excel 20.9 KB).”
The breakdown of our Scope 3 2 emissions is as shown below. Of our Scope 3 2 emissions, “Purchased goods and services” (category 1) accounts for the largest percentage of 69.7%, followed by “Upstream transportation and distribution” (category 4) at 17.9%.
At the Nabtesco Group, we will continue to identify and reduce greenhouse gas emissions from our entire supply chain.
In order to ensure the reliability of the calculation results, we had them verified by a third party, LRQA Limited.
Scope 3 Emissions (FY2024)
Category | Emissions (t-CO2) | Rate (%) | Remarks | |
---|---|---|---|---|
1 | Purchased goods and services | 745,904 | 69.71% | |
2 | Capital goods | 99,144 | 9.27% | |
3 | Fuel- and energy-related activities | 6,118 | 0.57% | |
4 | Upstream transportation and distribution | 191,617 | 17.91% | |
5 | Waste generated in operations | 954 | 0.09% | |
6 | Business travel | 6,380 | 0.60% | |
7 | Employee commuting | 1,703 | 0.16% | |
8 | Upstream leased assets | - | N/A (No corresponding leased assets) | |
9 | Downstream transportation and distribution | - | N/A (Completed products transported on consignment are included in Category 4) | |
10 | Processing of sold products | - | N/A (Nabtesco products are completed products and not processed after being sold) | |
11 | Use of sold products | 17,445 | 1.63% | |
12 | End-of life treatment of sold products | 773 | 0.07% | |
13 | Downstream leased assets | - | N/A (No corresponding leased assets) | |
14 | Franchises | - | N/A (No corresponding franchises) | |
15 | Investments | - | N/A (No corresponding investments) | |
Total | 1,070,037 | 100% |
* The Scope 3 calculations were made by the following method and for the following period.
- : Calculation method: As shown in the basic guidelines on the calculation of greenhouse gas emissions from supply chains set by the Ministry of the Environment and the Ministry of Economy, Trade and Industry
- : Targeted period: January 1 to December 31, 2024
Reduction in Energy Consumption
The Nabtesco Group strives to reduce its energy consumption. We convene a company-wide Energy Conservation Committee and, for each fiscal year, set quantitative reduction targets and plans and manage progress against the results. In FY2024, against a target to reduce non-renewable energy consumption by 4%, the actual result was a 4.15% reduction, thereby achieving the target.We are continuously working to conserve energy and replace existing equipment with energy-saving alternatives. We have also installed electricity meters in our energy-heavy production facilities to monitor excessive use of electricity and standby power, repair equipment, and improve operational methods.
We have also visualized our energy consumption by introducing a monitoring system, which permits us to monitor our energy consumption on a real-time basis.
Energy Consumption [Global]
Renewable Energy
The Nabtesco Group is promoting the use of renewable energy equipment at its facilities. Starting with installation at the Tarui Plant (Gifu Prefecture), we have been installing solar power generation facilities sequentially at our major manufacturing bases since then. In 2022 we also expanded the facilities of Nabtesco Power Control (Thailand) Co., Ltd. and Shanghai Nabtesco Hydraulic Co., Ltd. Then in 2023, we installed the same facilities at the Konan Plant and expanded them at the Kobe Plant and Shanghai Nabtesco Hydraulic Co., Ltd, and in 2024, we introduced the system at the newly established Hamamatsu Plant.
The Nabtesco Group will continue its proactive measures to promote the use of renewable energy in the future.
Electricity generated by solar power generation
Internal Commendation Systems for Environmental Contribution
The Nabtesco Group has multiple internal commendation systems to foster energy conservation, creation and other activities and annually gives commendation under the systems.
Item | Commendation for energy conservation activities | Nabtesco Award | Evaluation of the level of environmental contribution |
---|---|---|---|
Target | Employees (by plant and group company) | Employees (by plant and product group) | Employees (by company division) |
KPI |
CO2 emissions reduction CO2 emissions reduction per unit of sales |
CO2 emissions reduction rate per plant/per product group |
CO2 emissions reduction CO2 emissions reduction per unit of sales |
Remarks | Prize money and a certificate of commendation | Prize money and a certificate of commendation | Reflected in the amount of bonus |
Mitigation of Environmental Impact Caused by Products and Services
The Nabtesco Group eventually contributes to reducing greenhouse gas emissions by increasing the efficiency and reducing the weight of its Condition Monitoring System with Fail-Safe (CMFS), aircraft equipment, railroad vehicle doors and compressors, automatic doors, precision reduction gears and hydraulic motors. We are also providing and expanding maintenance, repair and overhaul (MRO) services for our railroad equipment, commercial vehicle equipment, marine vessel equipment, aircraft equipment, automatic doors and packaging machines. Through MRO services we will build a system to foster product repair and overhauling and expand the recycling and reuse of our products as much as possible to reduce the generation of waste, while helping customers use our products more efficiently, prolong the product lives and reduce the use of resources and greenhouse gas emissions from the products.
Proportion of sales from MRO services in Nabtesco’s consolidated net sales (in millions of yen)
FY2020 Results |
FY2021 Results |
FY2022 Results |
FY2023 Results |
FY2024 Results |
|
---|---|---|---|---|---|
Net sales (consolidated) | 279,358 | 299,802 | 308,691 | 333,631 | 323,384 |
MRO sales/Net sales | 25% | 24% | 25% | 27% | 27% |
Since FY2021 we have been selling the NATRUS+e automatic doors, which contribute to better indoor environments and barrier-free and energy conservation measures by reducing unnecessary opening/closing of the doors and the door opening time by reading the movements of people, thereby preventing wind from blowing into the inside and mitigating changes in indoor temperatures to improve the indoor environment while also saving energy. In 2023, we launched the NATRUS+e W, which expands the flow-line judgment area by approximately four times wider compared to the conventional product, improves air conditioning efficiency, and helps to reduce power consumption.
Certification System for Energy-Saving Products
We established this certification system to foster the research and the development of energy-saving products in order to promote environmental protection and the development of a sustainable society. Through this system we are contributing to the mitigation of global warming while increasing the environmental awareness of our employees.
For products that have obtained the certification, we issue certificates, approve the use of the certification mark and make announcements about the certification in our in-house notification. We internally evaluate our products to be released into the market and certify the following as energy-saving products: those that meet at least one of the certification criteria and that are at least equal to conventional products on all of the unmet criteria.
In FY2024, we certified the “Wing Control Panel for Remote Control Systems” of the Marine Company. The panel has achieved a 41% reduction in surface area and a 25% reduction in weight compared with the conventional model, thereby contributing to our customers’ energy conservation. The Nabtesco Group will combat climate change by further development of motion control technologies with moving and stopping precisely.

Nabtesco’s eco label and Certificate
Certification Criteria
Downsizing and weight reduction |
Higher efficiency and less energy use | Longer life | Non-use of hazardous substances |
---|---|---|---|
By 15% or more compared with previous models |
By 15% or more compared with previous models |
By 20% or longer compared with previous models |
Not contained |
Certified Product in FY2024
Product name | Evaluation criteria | |||
---|---|---|---|---|
Downsizing and weight reduction |
Higher efficiency and less energy loss | Longer life | Non-use of hazardous substances |
|
Remote Control Device Wing Control Panel | 41% reduction in surface area 25% reduction in weight |
Equivalent to the conventional model | Equivalent to the conventional model | Equivalent to the conventional model |
Product Life Cycle Assessment
The products of the Nabtesco Group, which are used in a range of fields, have an impact on the environment throughout their life cycle. In order to make environment-friendly products, we carry out environmental assessments, as detailed below, at the design stage of new products.
Evaluation items for environmental assessment (Part of the items):
- Energy conservation (Reduction of energy consumption at the product manufacturing and use stages)
- Resource conservation (Reduction of the amount of materials and the number of components used in products, adoption of low-emission materials, and simplification of packaging materials)
- Recycling (Design suitable for recycling and structural separability)
In this environmental assessment, we include the evaluation of energy consumption at the product manufacturing and use stages with a view to reducing the environmental footprints of all our products. Also, we quantify their environmental impact for each of their life cycle stages to implement necessary environmental measures to reduce that impact. As part of this effort, we also disclose the results of the life cycle assessment (LCA*), as shown below.
Moreover, as a means to identify the sources of environmental impact existing in relation to our products and systems and the improvements that we can make to reduce the impact, we assess the environmental impact of the major products of Nabtesco (unconsolidated) on global warming (in terms of CO2 emissions and the use of fossil fuels) at each of the stages from the procurement of materials through to the disposal and recycling of the products. As for raw materials wasted in our manufacturing process and hazardous substances contained in our products, the amount is very limited in both cases, and only a minimum amount of water is used at the procurement, manufacturing, transportation and use stages of our products. Moreover, concerning our products, emissions of air pollutants other than CO2 are very small relative to CO2 emissions and can therefore be excluded from the target of LCA. We therefore assess the life-cycle impact of our products targeting only CO2 emissions (and the use of fossil fuels) and deem this as the “full LCA” of our products. The Nabtesco Group is thus developing products based on the criteria set in consideration of the environment impact of its products.
*LCA: Life Cycle Assessment. A method of quantifiably estimating and assessing the resources and energy used by products and the environmental burdens imposed by products, across the life cycle, including raw material procurement, manufacturing, use, recycling, and eventual disposal. It also assesses the potential environmental impact of products.
Purpose | Identification of sources and improvements that can be made regarding the environmental burdens of products and systems |
---|---|
Product scope | Major products (in Nabtesco Corporation) |
Assessment method | Assessing environmental issues, i.e., the impact on global warming (CO2 emissions) |
Usage of assessment results | Utilized in the design of future products |
System scope | From Domestic procurement to disposal and recycling |
Taking these results into consideration, the products of the Nabtesco Group recognize the important orientation of our company toward environmentally friendly designs as follows.
LCA results
Company | Product category | CO2emission risks in phases | Result (product development orientation) |
|||||
---|---|---|---|---|---|---|---|---|
Raw Materials |
Manufa- cturing |
Use | Dis- posal |
|||||
Precision Equipment Company |
![]() |
![]() |
![]() |
High | Low | - | Low | Weight reduction, rigidity improvement, recycle |
Precision Reduction Gears: RV Component Type | Gear Head Type | Gear Head Type (Table Type) |
||||||
Power Control Company |
![]() |
![]() |
![]() |
High | Low | - | Low | Weight reduction, recycle |
Traveling Unit for Crawlers | Control Valve for Mini Excavators | Swing Unit for Hydraulic Excavator | ||||||
Aerospace Company |
![]() |
![]() |
Middle | Low | - | Low | Weight reduction, MRO |
|
Flight Control Actuation System | High Voltage Electric Power Distribution Unit | |||||||
Railroad Products Company |
![]() |
![]() |
![]() |
Middle | Low | - | Low | Weight reduction, MRO |
Unit Brakes | Brake Operating Units for Railroad Vehicles | Door Operators for Railroad Vehicles | ||||||
Marine Systems Company |
![]() |
![]() |
![]() |
Middle | Low | - | Low | Weight reduction, MRO |
Main Engine Remote Control System (M-800-VII) | Electronically controlled hydraulic valves | GAP sensors | ||||||
Accessibility Innovations Company |
![]() |
![]() |
![]() |
Low | Low | High | Low | Energy saving, in design and opening and losing |
Automatic Doors | Automatic Platform Doors | Platform Screen Doors (Full-height Type) |
The Precision Equipment and Power Control Companies focus on weight reduction and MRO in the design of their products because their products emit larger amounts of CO2 in the raw materials phase. The Accessibility Innovation Company designs its products with a focus on saving energy during their opening and closing because its products emit larger amounts of CO2 in the use phase.
Cost of Implementing Anti-Climate Change Measures
The Nabtesco Group collects important information about the environment, safety, accident prevention, health, and others, including climate change-related risks and opportunities, assesses the materiality of related issues, and discusses measures to implement for those that are deemed to be important.
In FY2024, to diminish the risks of climate change, we implemented some measures, for example we replaced air conditioning facilities with the models that are expected to increase energy efficiency as the rising average temperature accelerates their use, and moved forward with measures to prevent the leakage of rainwater and drainage problems. The expenses for these activities were approximately 4,200 million yen.
Furthermore, in FY2024 we spent about 12.1 billion yen on R&D related to climate change measures, development of green products, and other initiatives.